Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/f816b6b2-804d-44cc-a1cd-953dae03ad99
Home
Categories
Sanitary
Bathroom Accessories
Armrest Nautic 3055
Unavailable in United States
Gustavsberg
Follow
Armrest Nautic 3055
Armrest Nautic 3055. With white seat
Download
Specification
Specification
•Ergonomically designed grab bar •Fits the Nautic series
Technical specification
Technical specification
Unique ref.
GB88305501
Product family
Nautic
Product group
Toilet
Type
Object (single object)
Date of publishing
2016-08-23
Edition number
1
Height (mm)
235
Width (mm)
695
Depth (mm)
440
Links
Links
Product url
https://www.gustavsberg.com/en/products/toilet/handicap-accessible-bathroom/handicap-toilet/product/GB88305501/armrest-nautic-3055-with-white-seat/
Instruction video
https://www.youtube.com/watch?v=iJYQ6vfrels
Related
Related
Material main
Steel
Designed in
Denmark
Manufactured in
Denmark
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
ETIM Code
EC010078
ETIM Name
Toilet support
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Tall cabinet 2 doors
Download
Gustavsberg
Tall cabinet glas door + drawer
Download
Gustavsberg
Mirror cabinet 100 cm
Download
Gustavsberg
Vanity unit 120 cm with Counter top
Download
Gustavsberg
Mirror cabinet 120 cm
Download
Gustavsberg
Vanity unit 120 cm 4 drawers
Download