Unique ref.: | GB111522 |
---|---|
Brand: | Gustavsberg |
Product family: | Nautic |
Product group: | Toilet |
Width (mm): | 345 |
Height (mm): | 800 |
Depth (mm): | 700 |
Date of publishing: | 2017-11-18 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.gustavsberg.com/en/products/toilet/wall-hung-toilets/ |
---|---|
Installation instructions: | http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Nautic.... |
COBie Product Data Sheet: | |
Product certification: | http://www.gustavsberg.com/en/care-support/for-professionals/declaration-o... |
Technical description: | |
Instruction video: | https://www.youtube.com/watch?v=iJYQ6vfrels |
GTIN code: | 7391530000000 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/gustavsberg/product/gb111522
Material main: | Porcelain |
---|---|
Material secondary: | Plastic |
Designed in: | Sweden |
Manufactured in: | Hungary |
BIMobject Category: | Sanitary - Toilets |
---|---|
IFC classification: | Object |
UNSPSC name: | Toilets |
UNSPSC code: | 30181505 |
Uniclass 1.4 Code: | L7216 |
Uniclass 1.4 Description: | Toilets |
Uniclass 2.0 Code: | SS-35-65-90 |
Uniclass 2.0 Description: | Toilet Systems |
Uniclass 2015 Code: | SL_35_80_89 |
Uniclass 2015 Description: | Toilets |
NBS Reference Code: | 35-65-90-97 |
NBS Reference Description: | Wc Systems |
CSI MasterFormat 2014 Code: | 10 06 20.13 |
CSI MasterFormat 2014 Title: | Toilet, Bath, and Laundry Accessory Schedule |
OmniClass Number: | 23-31 19 00 |
OmniClass Title: | Toilets |
Name | Value |
---|---|
Depth | 700 mm |
Height | 800 mm |
Width | 345 mm |
All BIM objects are real products from real manufacturers confirmed and approved