We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Bathtub with full panel – 1300 x 700

Unique ref.: GB2113007413
Brand: Gustavsberg
Product family: Bathtub
Product group: Bathtub
Width (mm): 1300
Height (mm): 700
Depth (mm): 390
Date of publishing: 2019-06-14
Edition number: 1
Type: Object (single object)
Download (8)
Made of titanium steel and enamel, an extremely durable combination
Complete with front panel frame, fitted bottom valve and drain pipe
The front panel frame can be moved sideways or back to make room for wall-mounted pipework
Full-front panel features a slidable lower section to facilitate cleaning
Adjustable feet for a robust and stable tub – on uneven floors, too
Support handles and anti-slip bottom surface treatment available as options for a safer tub
Glazeplus available as an option for quick, eco-friendly cleaning

Bathtub with frame 1300 x 700 x 490
Complete with front panel frame, fitted bottom valve and 32 mm drain pipe
Adjustable feet for a robust and stable tub


Material main: Steel
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Bath & Spas
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Estonia
  • Finland
  • Iceland
  • Latvia
  • Lithuania
  • Norway
  • Sweden

BIMobject SEEK Properties

Sanitary - Bath & Spas

Name Value
Color White
Depth 390 mm
Height 490 mm
Length 1300 mm
Material Steel
Mounting With frame
Width 700 mm

All BIM objects are real products from real manufacturers confirmed and approved