We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bath tub door Square 80

Unique ref.: GB51SRBD80
Brand: Gustavsberg
Product family: Square
Product group: Bathtub door
Width (mm): 800
Height (mm): 1400
Date of publishing: 2019-12-19
Edition number: 1
Type: Object (single object)
Download (9)


Material main: Glass
Material secondary: Aluminium
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Shower screens
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L72142
Uniclass 1.4 Description: Shower screens, curtains
Uniclass 2.0 Code: PR-35-06-78
Uniclass 2.0 Description: Shower Enclosure Packages
Uniclass 2015 Code: Pr_40_20_06_79
Uniclass 2015 Description: Shower enclosures
NBS Reference Code: 35-06-78
NBS Reference Description: Shower Enclosure Packages

BIMobject SEEK Properties

Sanitary - Shower screens

Name Value
Height 1400 mm
Length 800 mm
Material Glass
Mounting Wall

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 800 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Glass

All BIM objects are real products from real manufacturers confirmed and approved