Publish your products
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit

    Artic vanity unit

    Vanity unit Artic - 100 cm

    White, with washbasin White, 1 tap hole

    Washbasin in porcelain with thin design and generous surfaces for all your items

    Specification
      • Mounting system that makes it easy and quick to install and adjust
      • Soft-closing drawers for quiet and soft closing
      • Drawers with full extension provide a complete overview of all things
      • Available in different colours with washbasin in traditional White or Matte black
      • The same material and colour on the cabinet frame, doors and drawers
      • With space for external piping behind the drawers
      • A variety of handles in different styles as accessories
      • Also available with handle less opening, push-open
      • Full-coverage washbasin in porcelain with a thin design and generous storage areas
      • Manufactured in moisture resistant materials for humid environments
      • Simple and easy-to-clean water trap with pop-up function included
    Technical specification
    • Unique ref.GB71ACVU10
    • Product familyArtic
    • Product groupBathroom furniture
    • TypeObject (single object)
    • Date of publishing2022-10-19
    • Edition number1
    • Height (mm)565
    • Width (mm)1000
    • Depth (mm)470
    Related
    • Material mainChipboard
    • Material secondaryCeramics
    • Designed inSweden
    • Manufactured inFinland
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurniture
    • ETIM CodeEC011382
    • ETIM NameWashbasin lower cupboard
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit