Publish your products
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit

    Artic vanity unit

    • Washbasin in porcelain with thin design and generous surfaces for all your items
    • Water trap with pop-up and smart cleaning function
    • Manufactured in moisture resistant materials
    Specification
    • Washbasin cabinet with washbasin in ceramic

      600 x 465 x 565 mm

    Technical specification
    • Unique ref.GB71ACVU60
    • Product familyArtic
    • Product groupBathroom furniture
    • TypeObject (single object)
    • Date of publishing2022-10-17
    • Edition number1
    • Height (mm)565
    • Width (mm)600
    • Depth (mm)470
    Related
    • Material mainParticleboard
    • Material secondaryCeramics
    • Designed inSweden
    • Manufactured inFinland
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurniture
    • ETIM CodeEC011382
    • ETIM NameWashbasin lower cupboard
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit