Publish your products
Ducentic Vanity 100cm, stone worktop, leg frame

Ducentic Vanity 100cm, stone worktop, leg frame

Created for the 200 year anniversary of Gustavsberg, celebrating the heritage of craftsmanship and design Mounting system that makes it easy and quick to install and adjust Spacious drawer interior without the need for a cut-out for the water trap, creating more space for storage Soft-closing drawer for quiet and soft closing Drawer with full extension provide a complete overview of all things With space for external piping behind the drawers Adapted for Vatette V6 installation in the cabinet A variety of handles in different styles as accessories Manufactured in moisture resistant materials for humid environments Water trap included in bundle together with washbasin/worktop
Technical specification
  • Unique ref.GB71DCVU10_LF
  • Product familyDucentic
  • Product groupVanity unit
  • TypeObject (single object)
  • Date of publishing2025-07-23
  • Edition number1
  • Height (mm)854
  • Width (mm)1000
  • Depth (mm)470
Related
  • Material mainChipboard
  • Material secondaryMDF board
  • Designed inSweden
  • Manufactured inCzech Republic
Classification
  • BIMobject CategorySanitary - Storage

Region availability

Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit