This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Sink lift 1704

Unique ref.: GB88170401
Brand: Gustavsberg
Product family: Care
Product group: Washbasin
Date of publishing: 2016-08-23
Edition number: 1
Type: Object (single object)
Download (8)
Steel with Rilsan finish. Rilsan is a powder-coat finish (thermoplastic polyamide) with very high performance properties against rust, corrosives, impact,wear and chemical effect.

•Fits all bolt-mounted sinks •Can be raised and lowered (up to 315 mm) •Control arm can be placed to either right or left side


Material main: Porcelain
Material secondary:
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Basins
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Estonia
  • Finland
  • Iceland
  • Latvia
  • Lithuania
  • Norway
  • Sweden

BIMobject®