Publish your products
GBG Triomont XT  WC Fixture

GBG Triomont XT WC Fixture

Low model for installation on a straight wall or in a corner. Complement with a flush button and a wall-mounted toilet.
Specification
  • •Low model for installation below window or storage area •Narrow fixture, only 380 mm wide •Rotating wall bracket for flexible attachment point in wall
Technical specification
  • Unique ref.TrioWCfixXT
  • Product familyTriomont
  • Product groupFixture
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Height (mm)830
  • Width (mm)380
  • Depth (mm)140
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationFurniture
  • ETIM CodeEC010145
  • ETIM NameDouble wall/built-in element wall-hung closet with flushing reservoir

Region availability

Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit