Publish your products
Horno mixto Tandoori Haceb 60cm- Inox con vidrio reflectivo a gas natural 120V
Horno mixto Tandoori Haceb 60cm- Inox con vidrio reflectivo a gas natural 120V
    Haceb
    Archived

    Horno mixto Tandoori Haceb 60cm- Inox con vidrio reflectivo a gas natural 120V

    60 cm wide Tandoori mixed oven with gas operation and curved electric grill that will give a crispy and golden touch to recipes. It has surround cooking technology for homogeneous finishes, a retractable shelf that brings the recipes closer to you when you open the oven, providing practicality and safety, and Low E technology that guarantees low heat emissivity to the outside. The oven has a wide visual spectrum and internal lighting to keep track of your recipes, plus it includes a versatile roasting tray and an extra shelf. To complement, cleaning will be an easy process thanks to the surfaces with few porosities, the removable glass and the removable door. Haceb kitchen line; delicious recipes, at their point and in less time.

    Specification
    • Horno mixto Tandoori 60 cm inox con vidrio reflectivo gas natural 120V Haceb

    Technical specification
    • Unique ref.7704353439243
    • Product familyHaceb Oven
    • Product groupOven
    • TypeObject (single object)
    • Date of publishing2022-09-01
    • Edition number1
    • Height (mm)620
    • Width (mm)600
    • Depth (mm)510
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)21.3
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit