Publish your products
FIRM-FILL® SCM-125 | Sound Control Mat
FIRM-FILL® SCM-125 | Sound Control Mat
FIRM-FILL® SCM-125 | Sound Control Mat
FIRM-FILL® SCM-125 | Sound Control Mat
FIRM-FILL® SCM-125 | Sound Control Mat
FIRM-FILL® SCM-125 | Sound Control Mat

    FIRM-FILL® SCM-125 | Sound Control Mat

    FIRM-FILL® SCM-125, a 1/8" (3mm) sound control mat, is engineered to limit impact sound transmission in multi-family construction. Ideal for when the gypsum concrete pour is not a standard thickness, FIRM-FILL® SCM-125 is topped with a minimum of 3/4" (19mm) of a FIRM-FILL® Brand Gypsum Concrete to create an effective low profile sound control system.

    Recommended For

    • Sound Attenuation Systems Application / Market: Wood subfloors & concrete subfloors.

    Features & Benefits

    • Cost-effective way to address IIC requirements
    • Smoother floor transitions between hard surface and carpet areas
    • Expert application; installed exclusively by Licensed Applicators
    Specification
    • Technical DataProperties
      Roll Weight33 lbs.
      Thickness1/8" (3mm)
      Width60"
      Length80'
      Square Feet/Roll400 square feet/roll

      Compression Resistance

      Force AppliedResidual ThicknessActual Residual Thickness (in)
      42 lbs./sf100%0.191
      105 lbs./sf98.96%0.189
      505 lbs./sf97.11%0.182
    Technical specification
    • Unique ref.firm-fill-scm-125-sound-control-mat
    • Product familyAcoustic Underlayment Systems
    • Product groupResilient Sound Control Mats
    • TypeObject (single object)
    • Date of publishing2026-03-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Underlay
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 17 11 13
    • OmniClass TitleFloor Underlayments

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States