Publish your products
Powder Coated Toilet Partitions Pedestal Mounted
Hadrian

Powder Coated Toilet Partitions Pedestal Mounted

A variation on headrail braced design, pedestal mounted toilet partitions achieve greater privacy and allow for easy floor maintenance. With support at the top but no shoes required, units appear to be floating.

Compliance:

ADA Compliant, Class A ASTM E84 standards and Health Product Decloration (HPD)

Features:

  • Powder coated finish outperforms other paint with its thick and even finish that’s durable and combats rust
  • Fast, reliable lead times ensure on-time project completion
  • Ideal for environmentally sensitive projects; recycled content of 50% (36% post-consumer and 14% pre-consumer)
  • Industry-best fire resistance
  • Available with the "no-sightline solution," which eliminates sightline gaps, as well as other privacy options
  • Lightweight material keeps freight costs down and is easier to install, often needing only one person

Keywords: toilet pedestal, urinal pedestal, Pedestal Mounted Overhead Braced, pedestal mounted toilet partitions, Pedestal Mounted Compact

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.hadrian_pc_pedestal_mounted
  • Product familyToilets
  • Product groupToilet Partitions
  • TypeObject (single object)
  • Date of publishing2024-12-30
  • Edition number2
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Screens & Dividers
  • ETIM CodeEG017920
  • ETIM NameSanitary partitions and cabins
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-31 25 11
  • OmniClass TitleRestroom Partitions