Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/9c1d4d2e-da9a-4ab7-8484-13e1646cc8a7
Home
Categories
Furniture
Shelving & Storage
HAFELE Accessories Pedestal with System Drawer and Suspension File Drawer Large
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Accessories Pedestal with System Drawer and Suspension File Drawer Large
For Hafele Officys TE651 Pro, TH321, TF221, TF241
Download
Technical specification
Technical specification
Unique ref.
HAFELE_Accessories_Pedestal-with-System-Drawer-and-Suspension-File-Drawer-Large
Product family
Officys Table Bases
Product group
Accessories
Type
Object (single object)
Date of publishing
2024-01-16
Edition number
1
Height (mm)
444
Width (mm)
312
Depth (mm)
700
Links
Links
Product url
https://www.hafelethailand.com/
Related
Related
Material main
Steel
Manufactured in
Thailand
Weight Net (Kg)
30
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
OmniClass Number
23-21 13 25
OmniClass Title
Office Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Meeting Conference Table Base TE601
3.1
(
64
)
Download
HAFELE เฮเฟเล่
ClosetSmart
4.8
(
12
)
Download
HAFELE เฮเฟเล่
HAFELE Officys TE651 Pro Table Base
3.0
(
28
)
Download
HAFELE เฮเฟเล่
HAFELE Bench Project Table Base TE601
3.9
(
7
)
Download
HAFELE เฮเฟเล่
HAFELE Screens and Partition Walls Desk Panel
Download
HAFELE เฮเฟเล่
HAFELE Folding Table TF441
4.9
(
8
)
Download