Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/02150452-9eeb-4862-b980-c3dbe6983022
Home
Categories
Furniture
Shelving & Storage
HAFELE Accessories Under Desk Pull Out with Felt Drawer
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Accessories Under Desk Pull Out with Felt Drawer
Download
Technical specification
Technical specification
Unique ref.
HAFELE_Accessories_Under-Desk-Pull-Out-with-Felt-Drawer
Product family
Officys Table Bases
Product group
Accessories
Type
Object (single object)
Date of publishing
2024-01-16
Edition number
1
Height (mm)
108
Width (mm)
310
Depth (mm)
426
Links
Links
Product url
https://www.hafelethailand.com/
Related
Related
Material main
Steel
Material secondary
Polyester
Manufactured in
Thailand
Weight Net (Kg)
4
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
OmniClass Number
23-21 13 25
OmniClass Title
Office Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Meeting Conference Table Base TE601
3.1
(
64
)
Download
HAFELE เฮเฟเล่
ClosetSmart
4.8
(
12
)
Download
HAFELE เฮเฟเล่
HAFELE Officys TE651 Pro Table Base
3.0
(
28
)
Download
HAFELE เฮเฟเล่
HAFELE Bench Project Table Base TE601
3.9
(
7
)
Download
HAFELE เฮเฟเล่
HAFELE Screens and Partition Walls Desk Panel
Download
HAFELE เฮเฟเล่
HAFELE Folding Table TF441
4.9
(
8
)
Download