Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/054a77e8-dbe8-4913-9506-2b88c0942270
Home
Categories
Electrical
Outlets & Sockets
HAFELE Cable Outlets Stainless Steel Round Dia71mm
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Cable Outlets Stainless Steel Round Dia71mm
Download
Technical specification
Technical specification
Unique ref.
HAFELE_Cable-Outlets-Stainless-Steel_Round-Dia71mm
Product family
Workplace Organisation
Product group
Cable-Outlets-Stainless-Steel
Type
Object (single object)
Date of publishing
2024-01-16
Edition number
1
Height (mm)
21
Width (mm)
71
Links
Links
Product url
https://www.hafelethailand.com/
Related
Related
Material main
Stainless steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Electrical - Outlets & Sockets
Similar products
HAFELE เฮเฟเล่
HAFELE Digital Door Lock - Alpha 499.21.232
Download
HAFELE เฮเฟเล่
HAFELE Cable Outlets Aluminium Square Rectangular Height25mm
Download
HAFELE เฮเฟเล่
ChilProof
Download
HAFELE เฮเฟเล่
OfficeFit
Download
HAFELE เฮเฟเล่
HAFELE Powerdocks Modular with Designer Cover
Download
HAFELE เฮเฟเล่
HAFELE Cable Outlets Plastic Oval207mm
Download