Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/ccb05fe6-05f9-4865-93d9-409ea2c532ed
Home
Categories
Electrical
Outlets & Sockets
HAFELE Powerdocks Power Fit Power Outlet Box with Swivelling
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Powerdocks Power Fit Power Outlet Box with Swivelling
Download
Technical specification
Technical specification
Unique ref.
HAFELE_Powerdocks_Power-Fit-Power-Outlet-Box-with-Swivelling
Product family
Workplace Organisation
Product group
Powerdocks
Type
Object (single object)
Date of publishing
2024-01-16
Edition number
1
Height (mm)
72
Width (mm)
158
Depth (mm)
298
Links
Links
Product url
https://www.hafelethailand.com/
Related
Related
Material main
Aluminium
Material secondary
Plastic
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Electrical - Outlets & Sockets
OmniClass Number
23-35 31 00
OmniClass Title
Electrical Power Distribution Devices
Similar products
HAFELE เฮเฟเล่
HAFELE Digital Door Lock - Alpha 499.21.232
Download
HAFELE เฮเฟเล่
HAFELE Cable Outlets Aluminium Square Rectangular Height25mm
Download
HAFELE เฮเฟเล่
OfficeFit
Download
HAFELE เฮเฟเล่
HAFELE Powerdocks Modular with Designer Cover
Download
HAFELE เฮเฟเล่
HAFELE Cable Outlets Plastic Oval207mm
Download
HAFELE เฮเฟเล่
ChilProof
Download