HAFELE Single lever basin tap NECKAR 589.25.244

HAFELE Single lever basin tap NECKAR 589.25.244

HAFELE Single lever basin tap NECKAR 589.25.244
Technical specification
  • Unique ref.HAFELE_Single_lever_basin_tap_NECKAR_589-25-244
  • Collection setSanitary
  • CollectionBasin Taps & Faucets & Mixer
  • TypeObject (single object)
  • Date of publishing2020-11-30
  • Edition number1
  • Height (mm)145
  • Width (mm)50
  • Depth (mm)156
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)0.814
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Asia
Thailand