Publish your products
HAFELE automatic garage door LPU42 Panelled in Woodgrain
HAFELE automatic garage door LPU42 Panelled in Woodgrain
HAFELE automatic garage door LPU42 Panelled in Woodgrain
HAFELE automatic garage door LPU42 Panelled in Woodgrain

    HAFELE automatic garage door LPU42 Panelled in Woodgrain

    3.6 out of 5 stars3.6(18 reviews)
    Hafele Automatic Garage Door LPU43
    Technical specification
    • Unique ref.HAFELE_automatic-garage-door_LPU42-Panelled-in-Woodgrain
    • Product familyDoors & Accessories
    • Product groupAutomatic Garage Door
    • TypeObject (single object)
    • Date of publishing2020-11-30
    • Edition number1
    • Height (mm)3034
    • Width (mm)6000
    Related
    • Material mainGalvanized steel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryDoors - Garage

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam