Publish your products
HAFELE Cable Outlets Zinc Alloy Rectangular

HAFELE Cable Outlets Zinc Alloy Rectangular

Technical specification
  • Unique ref.HAFELE_Cable-Outlets-Zinc-Alloy_Rectangular
  • Product familyWorkplace Organisation
  • Product groupCable-Outlets-Zinc-Alloy
  • TypeObject (single object)
  • Date of publishing2024-01-16
  • Edition number1
  • Height (mm)18.5
  • Width (mm)56.5
  • Depth (mm)300
Related
  • Manufactured inThailand
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit