Publish your products
HAFELE Refrigerator 5-SERIES
HAFELE Refrigerator 5-SERIES
    Archived

    HAFELE Refrigerator 5-SERIES

    4.4 out of 5 stars4.4(5 reviews)
    HAFELE Refrigerator 5-SERIES
    Technical specification
    • Unique ref.HAFELE_Refrigerator_5-SERIES
    • Product familyKitchen
    • Product groupRefrigerator
    • TypeObject (single object)
    • Date of publishing2020-11-30
    • Edition number1
    • Height (mm)1850
    • Width (mm)910
    • Depth (mm)750
    Related
    • Material mainStainless steel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryKitchen - Appliances
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit