Publish your products
HAFELE Standard Hood Zeno 5 Series

HAFELE Standard Hood Zeno 5 Series

4.3 out of 5 stars4.3(7 reviews)
HAFELE_Standard-Hood_Zeno-5-Series_495.38.333
Specification
  • • Push button • 3 Speed levels • Lighting: LED 2 x 2 W • Metal filter, 2 pcs. • Charcoal filter, 2 pcs. • Aluminium flexible duct Ø120 mm (order separately see page 121)
Technical specification
  • Unique ref.HAFELE_Standard-Hood_Zeno-5-Series
  • Product familyHood
  • Product groupStandard
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)135
  • Width (mm)595
  • Depth (mm)495
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit