Publish your products
HAFELE Waste Bins Installation behind front panels Hailo Euro-Cargo-S

HAFELE Waste Bins Installation behind front panels Hailo Euro-Cargo-S

502.73.900

Specification
  • -For cabinet width: 300 mm -For internal cabinet depth: Min.450 mm -Type of pull out: Full extension, with soft closing mechanism -Installation: For screw fixing to side panel -Side panel thickness: 16-19 mm -Dim. (WxDxH): 262-268x403x446 mm
Technical specification
  • Unique ref.HAFELE_Waste_Bins_Installation_behind_front_panels_Hailo_Euro-Cargo-S
  • Product familyWaste Bins
  • Product groupInstallation behind front panels
  • TypeObject (single object)
  • Date of publishing2023-02-23
  • Edition number1
  • Height (mm)446
  • Width (mm)268
  • Depth (mm)403
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Furniture
  • OmniClass Number23-21 17 11
  • OmniClass TitleInterior Waste Bins

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam