Publish your products
HAFELE Waste Bins Suspending on front panel Hailo Big Box-20L
HAFELE Waste Bins Suspending on front panel Hailo Big Box-20L

    HAFELE Waste Bins Suspending on front panel Hailo Big Box-20L

    502.23.062

    502.23.740

    Specification
    • -For cabinet width: Min.400 mm -Installation: For screw fixing to side panel and cabinet door -Area of application: Galvanized bin (fire-retardant) -Mounting: For left and right hand use -Dim.(W x D): 284x284 mm -Not Suitable for doors with soft closing mechanism
    Technical specification
    • Unique ref.HAFELE_Waste_Bins_Suspending_on_front_panel_Hailo_Big_Box-20L
    • Product familyWaste Bins
    • Product groupSuspending on front panel
    • TypeObject (single object)
    • Date of publishing2023-03-02
    • Edition number1
    • Height (mm)426
    • Width (mm)284
    • Depth (mm)284
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryKitchen - Furniture
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam