Publish your products
HAFELE Wooden Swing Door Closer TS 2000G
HAFELE Wooden Swing Door Closer TS 2000G

    HAFELE Wooden Swing Door Closer TS 2000G

    931.10.589 DOOR CLOSER TS 2000G SILVER
    Specification
    • • Tested to EN 1154 • Tested to confirm with CE requirements • Variable closing force due to offset installation (size EN2 and EN3) • Closing speed valve adjustable • Optional with hold-open device (not fire rated) • Suitable for DIN right hand and DIN left hand
    Technical specification
    • Unique ref.HAFELE_Wooden_Swing_Door_Closer_TS_2000G
    • Product familyWooden Swing Door
    • Product groupHardware for Wooden Swing Door
    • TypeObject (single object)
    • Date of publishing2022-05-31
    • Edition number1
    • Height (mm)98
    • Width (mm)48
    • Depth (mm)448.5
    Related
    • Material mainSteel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryDoors - Hardware
    • OmniClass Number23-17 11 11
    • OmniClass TitleDoor Components 

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit