Publish your products
Litterbin Nora 70L without Ashtray
Litterbin Nora 70L without Ashtray
    HAGS
    Archived

    Litterbin Nora 70L without Ashtray

    Nora wastebasket with integrated ashtray is designed by the Swedish designer Gunilla Allard. The beautiful form in combination with the well-thought-out function gives added value to people's everyday lives both practically and aesthetically. The sloping roof prevents, for example, bottles and cans from being placed on top and at the same time becomes a beautiful detail. The opening sits at a height that is accessible to everyone. The door is opened with a standard triangular key and the fully hidden bag is easily released without unnecessary lifting. Standard colors are black or hot-dip galvanized, but Nora can also be offered in other colors. Nora is also available with an integrated ashtray. Design: Gunilla Allard

    Specification
    • 8037206 Without Ashtray
      Black – Free Standing

      8037204 Without Ashtray
      Galvanised – Free Standing

    Technical specification
    • Unique ref.litterbin-nora-freestanding-without-ashtray
    • Product familyOutdoor Furniture
    • Product groupLitter bins
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)1050
    • Width (mm)400
    • Depth (mm)400
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)47
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • IFC classificationObject
    • OmniClass Number23-11 27 00
    • OmniClass TitleLandscaping

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit