Publish your products
Splitter
HAGS
Archived

Splitter

Splitter

to grill Chili

Specification

  • 8072871

Technical specification
  • Unique ref.splitter
  • Product familyOutdoor Furniture
  • Product groupBarbecues and Planters
  • TypeObject (single object)
  • Date of publishing2022-08-26
  • Edition number1
  • Height (mm)115
  • Width (mm)653
  • Depth (mm)653
Related
  • Material mainSteel
  • Designed inSweden
  • Manufactured inPoland
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationObject
  • OmniClass Number23-11 27 00
  • OmniClass TitleLandscaping

Similar products

4.0 out of 5 stars 4.0 (28)
4.4 out of 5 stars 4.4 (107)
4.1 out of 5 stars 4.1 (17)
3.4 out of 5 stars 3.4 (37)
3.6 out of 5 stars 3.6 (18)
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit