Publish your products
Litter Bin Sergel Freestanding
Litter Bin Sergel Freestanding
    HAGS
    Archived

    Litter Bin Sergel Freestanding

    Sergel's large capacity combined with the beautiful shape has made it very popular in urban environments. The wide and low opening makes it possible to also throw bulky waste such as pizza boxes, but makes it difficult for larger birds to sit on the edge. The door is opened with a standard triangular key and the completely hidden sack is easily released without unnecessary lifting. The embossed pattern in the door provides both a beautiful surface while preventing postering. If necessary, the desired text or logo can be laser cut into the upper edge of the door. Sergel is available as standard in black or hot-dip galvanized, but can also be offered in other colours. Design: Janne Wickelgren

    Specification
    • 8000109 140 L
      Black – Free Standing

      8000111 140 L
      Galvanised – Free Standing

    Technical specification
    • Unique ref.trash_outdoor_recycling
    • Product familyOutdoor Furniture
    • Product groupLitter bins
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)1220
    • Width (mm)700
    • Depth (mm)700
    Related
    • Material mainSteel
    • Material secondaryConcrete
    • Weight Net (Kg)168
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • IFC classificationObject
    • OmniClass Number23-11 27 00
    • OmniClass TitleLandscaping
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit