We are using cookies to provide our services

By using our services you agree to our use of cookies

Trelleborg W2L (Clamp Jointing Tape)

Unique ref.: W2L
Brand: Hakron
Product family: Joint Tape
Product group: Trelleborg
Width (mm): 120
Height (mm): 120
Depth (mm): 2000
Date of publishing: 2019-05-17
Edition number: 1
Type: Object (single object)
Download (4)

Trelleborg W2L is a clip joint tape of SBR for connections between existing and new casting concrete parts. One side is clamped against the existing concrete and the other side is collapsed.

Trelleborg W2L add tires are particularly suitable for concrete projects with large joint movements' frequent loads and low temperatures. The Trelleborg W2L add tires meet the NEN 7030 and DIN 7865.

Interconnections of the Trelleborg W2L joint tape be cured. Hakron can also provide the application and / or vulcanization on site. This service we provide in cooperation with our division Innofix.

NEN 7030  

DIN 7865.


Material main: Rubber
Material secondary: Stainless steel
Designed in: Netherlands
Manufactured in: Netherlands
Weight Net (Kg): 1

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Object
Uniclass 1.4 Code: JE3
Uniclass 1.4 Description: Reinforcement
Uniclass 2.0 Code: PR-97-72
Uniclass 2.0 Description: Reinforcement
Uniclass 2015 Code: Pr_20_96_71
Uniclass 2015 Description: Reinforcement
NBS Reference Code: 97-72
NBS Reference Description: Reinforcement
CSI MasterFormat 2014 Code: 03 21 00
CSI MasterFormat 2014 Title: Reinforcement Bars
OmniClass Number: 23-13 31 21 11 21
OmniClass Title: Reinforcement Accessories
This product is available in:
Europe
  • Belgium
  • Germany
  • Luxembourg
  • Netherlands
  • United Kingdom

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Material Rubber

All BIM objects are real products from real manufacturers confirmed and approved