Publish your products
Hakron Comax P stekkenbak

Hakron Comax P stekkenbak

Comax reinforcement casings have the aim of achieving continuous reinforcement in a concrete structure, which consists of 2 parts to implement technical reasons. The product may be used in building constructions with a minimum concrete of strength class 15MPa. For Comax reinforcement tray may not exceed 80% of the strength of the bars will be charged. The used reinforcing steel embedded in the Comax reinforcement casings has a diameter of Ø8, Ø10 and Ø12 mm and is of the kind B500B.
Technical specification
  • Unique ref.comax_stekkenbakken_P
  • Product familyComax
  • Product groupP
  • TypeObject (single object)
  • Date of publishing2017-04-11
  • Edition number1
  • Height (mm)150
  • Width (mm)240
  • Depth (mm)1250
Related
  • Material mainSteel
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryBuilding Materials - Reinforcement
  • IFC classificationObject
  • Uniclass 2015 CodePr_20_96_71
  • Uniclass 2015 DescriptionReinforcement
  • CSI MasterFormat 2014 Code03 21 00
  • CSI MasterFormat 2014 TitleReinforcement Bars
  • OmniClass Number23-13 31 21 11 21
  • OmniClass TitleReinforcement Accessories

Region availability

Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit