Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/81a7aeea-c989-4781-b4fd-faffebc67234
Home
Categories
Building Materials
Reinforcement
Hakron Screw sleeve Demax 350
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Screw sleeve Demax 350
The Demax transport anchorage system for the lifting and transportation of concrete elements. This system consists of a deposit anchor
Download
Technical specification
Technical specification
Unique ref.
demax-350
Product family
Demax
Product group
demax-350
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
50
Width (mm)
10
Depth (mm)
10
Links
Links
Product url
https://www.hakron.nl/producten/bevestigingssystemen/instortvoorzieningen/schroefhulzen/7810150050-schroefhuls-demax-350-m8-x-50-mm-ev
Related
Related
Material main
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.02
Classification
Classification
BIMobject Category
Building Materials - Reinforcement
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
nVent
LENTON Weldable Couplers
Download
nVent
LENTON Interlok Grout-Fill Couplers
Download
nVent
LENTON Ultimate Standard Couplers
Download
nVent
LENTON Position Couplers
Download
nVent
LENTON Mechanical Anchors
Download
nVent
LENTON Connect Shear Bolt Couplers
Download