Publish your products
Hakron DSD deuvel

Hakron DSD deuvel

The dowel are horizontal rods or rod that prevents than prevents deformation (bending) of the dowels in the concrete (splitting action). The specially integrated compression reinforcement ensures perfect distribution of the pressure load (see special dowel catalog). For further information, special documentation on request. For the dowels is computational software in accordance with Euro 2 code is available.
Technical specification
  • Unique ref.deuvel_dsd
  • Product familyShear dowels
  • Product groupDSD
  • TypeAssembly (multiple objects)
  • Date of publishing2017-04-11
  • Edition number1
  • Height (mm)100
  • Width (mm)313
  • Depth (mm)75
Related
  • Material mainSteel
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryBuilding Materials - Reinforcement

Region availability

Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit