Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/aed75464-5989-4c6d-aafe-b76160f6fc87
Home
Categories
Building Materials
Reinforcement
Hakron DFI Element (floor)
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron DFI Element (floor)
DFI lost formwork to application of dilatation within junctions. DFI is used in floor dilatations that being made waterproof by adding rubber strip (e.g. Elaflex strip (D).
Download
Technical specification
Technical specification
Unique ref.
dfi_element_vloer
Product family
DFI
Product group
DFI
Type
Assembly (multiple objects)
Date of publishing
2017-04-11
Edition number
1
Height (mm)
240
Width (mm)
300
Depth (mm)
2250
Links
Links
Product url
https://www.hakron.nl/producten/stortafzettingsparing/dilataties/1820250020-dfi-element-afwijkend-volgens-opgave-afwijkende-lengte
Related
Related
Material main
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
16.36
Classification
Classification
BIMobject Category
Building Materials - Reinforcement
IFC classification
Object
Uniclass 2015 Code
Pr_20_96_71
Uniclass 2015 Description
Reinforcement
CSI MasterFormat 2014 Code
03 21 00
CSI MasterFormat 2014 Title
Reinforcement Bars
OmniClass Number
23-13 31 21 11 21
OmniClass Title
Reinforcement Accessories
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
nVent
LENTON Weldable Couplers
Download
nVent
LENTON Standard Couplers
Download
nVent
LENTON Ultimate Terminators
Download
nVent
LENTON Position Transition Couplers
Download
nVent
LENTON Connect Shear Bolt Couplers
Download
nVent
LENTON Interlok Grout-Fill Couplers
Download