Selecting the location and language will prioritise localised information. Continue
Threaded sleeve and clip-fix (Center-, Cement- Materials and Accessories)
Hakron

Threaded sleeve and clip-fix (Center-, Cement- Materials and Accessories)

Metal wire sleeves for B15 (on request B20 and B26). Available in any desired length. To be mounted in combination with the revolutionary Clip-fix in floors or using a B15 plastic nail plate to formwork. When used in flooring, the threaded sleeve at the upper side is provided with a red stop with tag pin and a red sealing plug at the bottom. The parts required for your application must be explicitly ordered.
Technical specification
  • Unique ref.draadhuls
  • Collection setThreaded sleeve
  • CollectionThreaded sleeve
  • TypeObject (single object)
  • Date of publishing2017-05-10
  • Edition number1
  • Height (mm)120
  • Width (mm)220
  • Depth (mm)120
Related
  • Material mainSteel
  • Weight Net (Kg)0.04
Classification
  • BIMobject CategoryBuilding Materials - Reinforcement
  • CSI MasterFormat 2014 Code03 21 00
  • CSI MasterFormat 2014 TitleReinforcement Bars
  • OmniClass TitleContinuous Joint Reinforcing
  • OmniClass Number23-13 21 21 11 11

Region availability

Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom