Publish your products
Hakron Draadhuls met Clip-fix
Hakron Draadhuls met Clip-fix

    Hakron Draadhuls met Clip-fix

    Metal wire sleeves for B15 (on request B20 and B26). Available in any desired length. To be mounted in combination with the revolutionary Clip-fix in floors or using a B15 plastic nail plate to formwork. When used in flooring, the threaded sleeve at the upper side is provided with a red stop with tag pin and a red sealing plug at the bottom. The parts required for your application must be explicitly ordered.
    Technical specification
    • Unique ref.draadhuls-clip-fix
    • Product familyThreaded sleeve
    • Product groupThreaded sleeve
    • TypeObject (single object)
    • Date of publishing2017-05-10
    • Edition number1
    • Height (mm)120
    • Width (mm)220
    • Depth (mm)120
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)0.04
    Classification
    • BIMobject CategoryBuilding Materials - Reinforcement
    • CSI MasterFormat 2014 Code03 21 00
    • CSI MasterFormat 2014 TitleReinforcement Bars
    • OmniClass Number23-13 21 21 11 11
    • OmniClass TitleContinuous Joint Reinforcing

    Region availability

    Europe
    Belgium
    Germany
    Luxembourg
    Netherlands
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit