Publish your products
Hakron DTF oplegunit
Hakron DTF oplegunit
Hakron DTF oplegunit
Hakron DTF oplegunit
Hakron DTF oplegunit
Hakron DTF oplegunit
Hakron DTF oplegunit

    Hakron DTF oplegunit

    DTF- / DTF-bearing units form invisible joints between concrete double-T-beams and load-bearing beams. They belong to the systems Invisible Connections are called. DTF- / DTF-bearing units are used in particular in car parks and large halls, where clarity and long spans are desired.
    Technical specification
    • Unique ref.dtf
    • Product familyDT
    • Product groupDTF
    • TypeObject (single object)
    • Date of publishing2017-04-11
    • Edition number1
    • Height (mm)155
    • Width (mm)55
    • Depth (mm)425
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryBuilding Materials - Reinforcement

    Region availability

    Europe
    Belgium
    Germany
    Luxembourg
    Netherlands
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit