Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/87abb98c-208a-4f4c-9490-f26d5ef8bc8e
Home
Categories
Building Materials
Reinforcement
Hakron Hammer head bolt
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Hammer head bolt
Hammerhead bolt and anchor rail for our program. In addition to the standard measurements mentioned below are available on request different sizes and models (A4 or TV) available at short notice.
Download
Technical specification
Technical specification
Unique ref.
hamerkopbout
Product family
Technical systems
Product group
Technical anchors
Type
Object (single object)
Date of publishing
2018-04-30
Edition number
1
Height (mm)
35
Width (mm)
10
Depth (mm)
10
Links
Links
Product url
https://www.hakron.nl/producten/bevestigingssystemen/instortvoorzieningen/ankerrails/4620610040-hamerkopbout-2815-tv-m10-x-40-mm-88-kwaliteit
Related
Related
Material main
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.04
Classification
Classification
BIMobject Category
Building Materials - Reinforcement
IFC classification
Object
Uniclass 2015 Code
Pr_20_96_71
Uniclass 2015 Description
Reinforcement
OmniClass Number
23-13 31 21 11 21
OmniClass Title
Reinforcement Accessories
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
nVent
LENTON Standard Couplers
Download
nVent
LENTON Connect Shear Bolt Couplers
Download
nVent
LENTON Form Saver Couplers
Download
nVent
LENTON Interlok Grout-Fill Couplers
Download
nVent
LENTON Interlok No-Thread Grout-Fill Coupler
Download
nVent
LENTON Ultimate Standard Couplers
Download