Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/8fc81a81-53c4-4f7b-a41a-68b2a84b290d
Home
Categories
Building Materials
Reinforcement
Hakron HBS Anchor
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron HBS Anchor
The HBS Anchors lifting insert system is suitable for lifting and transportation of concrete elements. The precision steel tube is made of grade S355 steel (zinc plated) and even available in stainless steel. The foot is made of steel grade S355.
Download
Technical specification
Technical specification
Unique ref.
hbs_anker
Product family
HBS
Product group
Anchors
Type
Assembly (multiple objects)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
575
Width (mm)
68
Depth (mm)
68
Links
Links
Product url
https://www.hakron.nl/producten/hijsen-en-stellen/1d-hijssystemen/7820254258-hbs-anker-ev-40-kn-rd20-x-258-anker-ev-bus-ev
Related
Related
Material main
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
6.46
Classification
Classification
BIMobject Category
Building Materials - Reinforcement
IFC classification
Reinforcing Bar
OmniClass Number
23-13 31 21 11 21
OmniClass Title
Reinforcement Accessories
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
nVent
LENTON Weldable Couplers
Download
nVent
LENTON Interlok Grout-Fill Couplers
Download
nVent
LENTON Ultimate Standard Couplers
Download
nVent
LENTON Position Couplers
Download
nVent
LENTON Mechanical Anchors
Download
nVent
LENTON Connect Shear Bolt Couplers
Download