We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Element Anchoring J-Anchor (Facade- And Sealing Technique)

Unique ref.: j-anker
Brand: Hakron
Product family: Element Anchoring
Product group: J-Anchor
Width (mm): 14
Height (mm): 40
Depth (mm): 40
Date of publishing: 2017-05-10
Edition number: 1
Type: Assembly (multiple objects)
Download (4)
Anchoring element for placing HSB-elements or frames. Available in a variety of sizes in electroplating and hot dip galvanized. To prevent damage while setting its matching element rubbers available.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands
Weight Net (Kg): 0.9

BIMobject Category: Building Materials - Reinforcement
Uniclass 1.4 Code: JE3
Uniclass 1.4 Description: Reinforcement
Uniclass 2.0 Code: PR-97-72
Uniclass 2.0 Description: Reinforcement
This product is available in:
Europe
  • Belgium
  • Germany
  • Luxembourg
  • Netherlands
  • United Kingdom

BIMobject®