Publish your products
Hakron Latei
Hakron Latei
Hakron Latei

    Hakron Latei

    Steel lintel are applied over openings in brickwork. This is done to transfer the load of the masonry over the opening to the brickwork surfaces adjacent to the opening. The lentils are in the outer and / or inner masonry and are laid on the brickwork on either side of the day. The lentils are calculated to carry the full masonry weight. Due to the low own weight of the steel lintel, considerable savings on labor and material are created. Standard lintels from stock see Table Lintels Certacon http://www.certacon.nl/certacon/geveldrager/index.php?main=downloads&hmenu=89 See the information for the mentioned lentils Project Tailoring In addition to the standard Lintels we also produce a lot of customization. These assignments run through Certacon B.V. The Engineering department calculates and develops the lintel for your project. For example, combi-lentils (inside-out), cavity seal lentils, round-rolled or rounded lentils, deep-laid lentils and lentils with special shapes, such as a right-angled front, and so forth. Combinations with brickwork reinforcement are also possible. Or, for example, coupling a rolling layer, on and / or with stainless steel rolling brackets. For technical information, contact Hakron Certacon. More about Hakron Certacon can be found at the back of this catalog.
    Technical specification
    • Unique ref.latei
    • Product familyCurtain Slab
    • Product groupHP Click
    • TypeObject (single object)
    • Date of publishing2017-05-10
    • Edition number1
    • Height (mm)90
    • Width (mm)870
    • Depth (mm)50
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)2.74
    Classification
    • BIMobject CategoryConstruction - Beams & Lintels

    Region availability

    Europe
    Belgium
    Germany
    Luxembourg
    Netherlands
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit