Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/36ae70b8-13ba-4f55-8758-8a6b61baa073
Home
Categories
Building Materials
Reinforcement
Hakron Konnektie-anker SA-GSE
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Konnektie-anker SA-GSE
The Konnektie-anchors are provided with a long sleeve with a large screw-in depth for example lifting concrete elements or assembly of steel parts in concrete.
Download
Technical specification
Technical specification
Unique ref.
schroefkoppelingen_SA-GSE
Product family
Screw Konnektie Anchor
Product group
PSE
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
1
Width (mm)
1
Depth (mm)
33
Links
Links
Product url
https://www.hakron.nl/producten/doorkoppelsystemen/schroefkoppelingen/3010304024-konnektie-eind-pse-o-40-m48-x-2455-mm-ov
Related
Related
Material main
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.75
Classification
Classification
BIMobject Category
Building Materials - Reinforcement
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
nVent
LENTON Connect Shear Bolt Couplers
Download
nVent
LENTON Interlok Grout-Fill Couplers
Download
Weber Saint-Gobain ES
webertherm malla 320
Download
nVent
LENTON Interlok No-Thread Grout-Fill Coupler
Download
Volteco
Structural Reinforcement for Wooden Slab
Download
nVent
LENTON Ultimate Terminators
Download