Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/3799f924-8569-4d7b-80bc-f4c5e8aede0e
Home
Categories
Building Materials
Reinforcement
Hakron Konnektie-eind GSE bent
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Konnektie-eind GSE bent
The Konnektie-anchors are provided with a long sleeve with a large screw-in depth for example lifting concrete elements or assembly of steel parts in concrete.
Download
Technical specification
Technical specification
Unique ref.
schroefkoppelingen_gse_gebogen
Product family
Screw Konnektie Anchor
Product group
TSE
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
1
Width (mm)
1
Depth (mm)
33
Links
Links
Product url
https://www.hakron.nl/producten/doorkoppelsystemen/schroefkoppelingen/3010311220-konnektie-eind-tse-o12-x-2000-mm-m16-gebogen-vlg-opgave
Related
Related
Material main
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.75
Classification
Classification
BIMobject Category
Building Materials - Reinforcement
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
nVent
LENTON Standard Couplers
Download
nVent
LENTON Connect Shear Bolt Couplers
Download
nVent
LENTON Form Saver Couplers
Download
nVent
LENTON Interlok Grout-Fill Couplers
Download
nVent
LENTON Interlok No-Thread Grout-Fill Coupler
Download
nVent
LENTON Ultimate Standard Couplers
Download