Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/b1f200a2-4639-40af-bf3b-10a8c088cac7
Home
Categories
Building Materials
Reinforcement
Hakron Konnektie-anker SA_bent
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Konnektie-anker SA_bent
The Konnektie-anchors are provided with a long sleeve with a large screw-in depth for example lifting concrete elements or assembly of steel parts in concrete.
Download
Technical specification
Technical specification
Unique ref.
schroefkoppelingen_sa_gebogen
Product family
Hakron schroefkoppelingen
Product group
SA ankers gebogen
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
1
Width (mm)
1
Depth (mm)
33
Links
Links
Product url
https://www.hakron.nl/producten/doorkoppelsystemen/schroefkoppelingen
Related
Related
Material main
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.75
Classification
Classification
BIMobject Category
Building Materials - Reinforcement
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
nVent
LENTON Weldable Couplers
Download
nVent
LENTON Standard Couplers
Download
nVent
LENTON Ultimate Terminators
Download
nVent
LENTON Position Transition Couplers
Download
nVent
LENTON Connect Shear Bolt Couplers
Download
nVent
LENTON Interlok Grout-Fill Couplers
Download