Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/8e69d89c-68ca-4364-bfae-785d9ec7b23e
Home
Categories
Building Materials
Reinforcement
Hakron Konnektie-anker SAD
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Konnektie-anker SAD
The Konnektie-anchors are provided with a long sleeve with a large screw-in depth for example lifting concrete elements or assembly of steel parts in concrete.
Download
Technical specification
Technical specification
Unique ref.
schroefkoppelingen_sad
Product family
Screw Konnektie Anchor
Product group
PSAD
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
1
Width (mm)
1
Depth (mm)
33
Links
Links
Product url
https://www.hakron.nl/producten/doorkoppelsystemen/schroefkoppelingen/3010260012-konnektie-anker-psad-o12m16-met-dubbele-bus-ev---vlg-opgave
Related
Related
Material main
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.75
Classification
Classification
BIMobject Category
Building Materials - Reinforcement
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
nVent
LENTON Weldable Couplers
Download
nVent
LENTON Interlok Grout-Fill Couplers
Download
nVent
LENTON Ultimate Standard Couplers
Download
nVent
LENTON Position Couplers
Download
nVent
LENTON Mechanical Anchors
Download
nVent
LENTON Connect Shear Bolt Couplers
Download