Publish your products
Hakron T-slotankers

Hakron T-slotankers

The T-anchor slot (T-slotanker in Dutch) transportation system for lifting and transporting concrete elements. This system consists of a deposit anchor and repeated use fitting bulbs and lifting hooks. The T-slot armature system is a simple, safe and inexpensive solution is available for small to large loads.

Technical specification
  • Unique ref.t-slotankers
  • Product familyT-Lock
  • Product groupAnchors
  • TypeAssembly (multiple objects)
  • Date of publishing2017-05-10
  • Edition number1
  • Height (mm)65
  • Width (mm)13
  • Depth (mm)13
Related
  • Material mainSteel
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)0.06
Classification
  • BIMobject CategoryBuilding Materials - Reinforcement

Region availability

Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit