Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/19bc2163-92c6-4571-ac57-3484221f0063
Home
Categories
Building Materials
Reinforcement
Hakron Tap bolt 8.8
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Tap bolt 8.8
Tap bolts and with full thread hex head 933 in accordance with DIN - ISO 4017. Quality 8.8 Zinc plated version. In addition to the sizes are different diameters and / or lengths quickly available listed in the table.
Download
Technical specification
Technical specification
Unique ref.
tapbout_8_8
Product family
Studs
Product group
8.8
Type
Assembly (multiple objects)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
1
Width (mm)
1
Depth (mm)
1
Links
Links
Product url
https://www.hakron.nl/producten/bevestigingssystemen/metrisch-bevestiging/5430816025-tapbout-m16-x-25-mm-ev-volle-draad
Related
Related
Material main
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.08
Classification
Classification
BIMobject Category
Building Materials - Reinforcement
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
nVent
LENTON Weldable Couplers
Download
nVent
LENTON Interlok Grout-Fill Couplers
Download
nVent
LENTON Ultimate Standard Couplers
Download
nVent
LENTON Position Couplers
Download
nVent
LENTON Mechanical Anchors
Download
nVent
LENTON Connect Shear Bolt Couplers
Download