Publish your products
Hakron TSS unit
Hakron TSS unit
Hakron TSS unit
Hakron TSS unit
Hakron TSS unit

    Hakron TSS unit

    This TSS compound are prefabricated staircases and landings easily invisible imposed. The TSS consists of an outer sleeve and an inner sliding sleeve, which with the aid of a cable in the correct position in a recess is imposed on steel shims. By using neoprene shims the sound of the staircase is to greatly reduce the rest of the building. This creates a completely invisible connection! No angled lines or other visual supports. Standard galvanized, dirt sinks on request. For TSS with Revit Rebar go to our Hakron Google Drive Link: xxx
    Technical specification
    • Unique ref.TSS
    • Product familyTSS Stair
    • Product groupPlatform Connection
    • TypeAssembly (multiple objects)
    • Date of publishing2017-05-10
    • Edition number1
    • Height (mm)60
    • Width (mm)95
    • Depth (mm)320
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)4.3
    Classification
    • BIMobject CategoryBuilding Materials - Reinforcement

    Region availability

    Europe
    Belgium
    Germany
    Luxembourg
    Netherlands
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit