Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/4f639339-3e87-4e10-8d09-f45fc8489646
Home
Categories
Building Materials
Waterproofing & Membranes
Hakron Waterstop Type BOD
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Waterstop Type BOD
An inner or outer joint tape of rubber-like material for expansion joints in waterproof walls and floors.
Download
Technical specification
Technical specification
Unique ref.
voegenband-bod
Product family
Joint Tape
Product group
BOD
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
4
Width (mm)
200
Depth (mm)
22500
Links
Links
Product url
https://www.hakron.nl/producten/waterkerende-systemen/voegenbanden/klemvoegenband/3430652000-voegenband-type-bod-1-200mm-rol25m-d5mm-h30mm-nitril
Related
Related
Material main
Rubber
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
2.3
Classification
Classification
BIMobject Category
Building Materials - Waterproofing & Membranes
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
Sika
Emseal RoofJoint - watertight roof expansion joint high-movement, weldable, transitions to walls
Download
Uzin
Tile Waterproofing Membrane - HS 200
Download
Uzin
Moisture Vapor Retarder - UZIN PE 414 TURBO
Download
Schluter Systems
KERDI-BOARD Shower waterproofing
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download