Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/f383623b-4025-45bf-80a4-3f75b7a0f937
Home
Categories
Building Materials
Waterproofing & Membranes
Hakron Waterstop Type D
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Waterstop Type D
An inner or outer joint tape of rubber-like material for expansion joints in waterproof walls and floors.
Download
Technical specification
Technical specification
Unique ref.
voegenband_D
Product family
Joint Tape
Product group
Elaflex
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
3
Width (mm)
150
Depth (mm)
22500
Links
Links
Product url
https://www.hakron.nl/producten/waterkerende-systemen/voegenbanden/binnenliggend
Related
Related
Material main
Rubber
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
1
Classification
Classification
BIMobject Category
Building Materials - Waterproofing & Membranes
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
Sika
Bonded FPO Waterproofing Membrane SikaProof® A+
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download
Uzin
Tile Waterproofing Membrane - HS 200
Download
FiberTite
FiberTite® 50 Mil XT Membrane
Download
FiberTite
FiberTite® 36 Mil Fleece back Membrane
Download