Publish your products
hansgrohe Basic set iBox universal
hansgrohe Basic set iBox universal
    hansgrohe

    hansgrohe Basic set iBox universal

    hansgrohe Basic set iBox universal
    Specification
    • Surfaces: - 01800187 n.a. Specification: • suitable for all shower, bath tub and thermostat finish sets for concealed installation • connection thread Rp ¾ • connection dimension: DN20 • rotationally-symmetric installation • sound-decoupled installation
    Technical specification
    • Unique ref.01800CHN
    • Product familyConcealed Basic set bath/shower mixers
    • Product groupHansgrohe
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)147
    • Width (mm)147
    • Depth (mm)110
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1162
    Classification
    • BIMobject CategorySanitary - Installation Systems
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-27 31 29 11
    • OmniClass TitleManual Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China