Publish your products
hansgrohe Basic set iBox universal with shut-off unit
hansgrohe Basic set iBox universal with shut-off unit
    hansgrohe

    hansgrohe Basic set iBox universal with shut-off unit

    hansgrohe Basic set iBox universal with shut-off unit
    Specification
    • Surfaces: - 01850181 n.a. Specification: • suitable for all shower, bath tub and thermostat finish sets for concealed installation • connection thread NPT ¾ • connection dimension: G ¾ • rotationally-symmetric installation • sound-decoupled installation
    Technical specification
    • Unique ref.01850181
    • Product familyConcealed Basic set bath/shower mixers
    • Product groupHansgrohe
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)4.25
    • Width (inches)5.88
    • Depth (inches)5.88
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)1.1
    Classification
    • BIMobject CategorySanitary - Installation Systems
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-27 31 29 11
    • OmniClass TitleManual Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit